Feeder Protection

Feeder protection relays from ABB offer a perfect solution for integration into your substation automation system or intelligent switchgear or use them as stand-alone multifunction units. In addition, all of these products provide versatile communications as well as sophisticated functionality for event, alarm and fault analysis.


Our offering

  • SPAA 120 C

    Feeder Protection Relay
    Short-circuit and earth-fault protection
    Rated current of the earth fault protection unit 1 A and 5 A

  • SPAA 341 C

    Feeder Protection Relay
    Overcurrent, short-circuit, earth-fault and phase discontinuity protection

  • SPAA 121 C

    Feeder Protection Relay
    Short-circuit and earth-fault protection
    Rated current of the earth fault protection unit 0.2 A and 1 A

Supported Legacy Products

  • SPAA 342 C

    Two multi-function protection relay modules and a flexible auto-reclose relay module

  • SPAA 348 C

    Feeder Protection Relay, directional phase overcurrent, directional short-circuit and directional earth-fault protection

  • SPAC 311 C

    Feeder Terminal, non-directional earth fault protection & local/remote control
    Sensitive, 0.2 A and 1 A, trip circuit supervision with SPER relay

  • SPAC 315 C

    Feeder Terminal, non-directional earth fault protection & local/remote control
    Coarse, 1 A and 5 A, trip circuit supervision with current injection

  • SPAC 317 C

    Feeder Terminal, non-directional earth fault protection & local/remote control
    Coarse, 0.2 A and 1 A, trip circuit supervision with current injection

  • SPAC 331 C

    Feeder Terminal, directional earth fault protection & remote control
    0.2A and 1A

  • SPAC 336 C

    Feeder Terminal, directional earth fault protection & remote control
    Sensitive, 0.2A and 1A, with double-pole circuit breaker control & continuous energizing input current monitoring & trip circuit supervision

  • SPAC 533 C

    Feeder Terminal

  • SPAC 535 C

    Feeder Terminal

  • SPAC 537 C

    Feeder Terminal

  • SPAC 539 C

    Feeder Terminal

  • SPAC 633 C

    Feeder Terminal

  • SPAC 635 C

    Feeder Terminal

  • SPAC 637 C

    Feeder Terminal

  • SPAA 345 C

    Feeder Protection Relay

  • SPAC 310 C

    Feeder Terminal, non-directional earth fault protection & local/remote control
    Coarse, 1 A and 5 A, trip circuit supervision with SPER relay

  • SPAC 312 C

    Feeder Terminal, non-directional earth fault protection & local/remote control
    Coarse, 0.2 A and 1 A, trip circuit supervision with SPER relay

  • SPAC 316 C

    Feeder Terminal, non-directional earth fault protection & local/remote control
    Sensitive, 0.2 A and 1 A, trip circuit supervision with current injection

  • SPAC 330 C

    Feeder Terminal, directional earth fault protection & remote control
    Sensitive, 1A and 5A

  • SPAC 335 C

    Feeder Terminal, directional earth fault protection & remote control
    1A and 5A, with double-pole circuit breaker control & continuous energizing input current monitoring & trip circuit supervision

  • SPAC 531 C

    Feeder Terminal

  • SPAC 534 C

    Feeder Terminal

  • SPAC 536 C

    Feeder Terminal

  • SPAC 538 C

    Feeder Terminal

  • SPAC 631 C

    Feeder Terminal

  • SPAC 634 C

    Feeder Terminal

  • SPAC 636 C

    Feeder Terminal

  • SPAC 638 C

    Feeder Terminal

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

Egypt
Sales: Mohamed Salah
Service: Mohamed Salah
 
db0003db004281 c12573e700330419c1256e440060e48e