The new 145 kV Type PM63-B

Dead Tank Power Circuit Breakers

ABB designs and manufactures dead tank circuit breakers in a complete range of configurations to provide solutions for today's power requirements. All products are factory tested to meet or exceed industry standards and up to 800 kV.

Our offering

  • 72PM

    Type PM, 38-72.5 kV, up to 40 kA

  • 145PM

    Type PM, 121-169 kV, up to 63 kA

  • 145PMI

    Type PMI, 121-169 kV, up to 63 kA

  • 245PMG-B

    Type PMG-B, 245 kV, up to 63 kA

  • 362PMI

    Type PMI, 362 kV, up to 63 kA

  • 800PM

    Type PM, 800 kV, up to 63 kA

  • 72PMI

    Type PMI, 38-72.5 kV, up to 40 kA

  • 145PM-B

    Type PM-B, 123-145 kV, up to 63 kA

  • 242PMR

    Type PMR, 242 kV, up to 40 kA

  • 245PMI-B

    Type PMI-B, 245 kV, up to 63 kA

  • 550PM

    Type PM, 550 kV, up to 63 kA

Components and accessories

Operating Mechanisms

The drive for switching power

Circuit Breaker Sentinel

Condition monitoring for SF6 power circuit breakers

Switching Control Sentinel

For all ABB independent pole operated dead tank circuit breakers

    • Rate this page
        Cancel
    • E-mail this page
        Cancel

    Your preferences:

    ABB contact for

    Egypt
     

    Downloads

    View related documents and downloads for:
    db0003db002618 c12573e7003302ad412567e40053ff66