Mass-impregnated submarine cables for up to 600 kV DC

Very long submarine cables for extra-high voltage and power

These cables can transmit up to 1000 MW per cable in a 600 kV DC system, thus 2000 MW at bipolar operation. Mass-impregnated cables have been used since year 1895! ABB has delivered more than 1700 km of HVDC MI cables all over the world. The 580 km long 700 MW, 450 kV cable link between Norway and the Netherlands represents a world record of both power and length for this cable type.

ABB has manufacturing and project management capacity to handle the biggest HVDC projects.

Documentation and downloads

  • Please select category
Brochure
Submarine Power Cables

English - 1.42 MB - pdf

Reference case study
The Baltic Cable 450 kV MI submarine

English - 0.31 MB - pdf

The BritNed 450 kV MI submarine

English - 0.28 MB - pdf

The NorNed Connection 450 kV MI submarine

English - 0.56 MB - pdf

The SwePol Link 450 kV MIND submarine

English - 0.27 MB - pdf

    • Rate this page
        Cancel
    • E-mail this page
        Cancel

    Your preferences:

    db0003db002618 c12573e7003302adc125702e0055084a