• Rate this page
     
  • E-mail this page
     
 

Electrical Utilities

Substations, Execution & Scope of work

    Design & Engineering
  • Backed up with the latest state of the art design techniques afforded by ABB lead centers throughout the world and the experience gained through executing more than 34 substations in local market.
  • The design & engineering department is considered to be one of the main competences which strengthens the position of ABB group in local market
  • Our portfolio includes, but not limited to, basic and detailed design & engineering works for substations on turn key basis and up to 500 KV. We are covering primary, secondary, civil designs, power system analysis, reactive power compensation, earthing grid calculations, development of standardized distribution substation concepts, value based engineering and last but not least, the value based selling concepts
    ABB High Voltage Egypt, Significant Projects
  • Egyptian American Steel 220/33/11 kV Substation
  • Misr Beni Suef Cement 66/11 kV Substation
  • Alexandria Petroleum Company 66/11 kV Substation
  • El Ezz Steel 220 kV Substation
  • Maghagha 220/66/33/11 kV Substation
  • Reefa 220/66/11 kV Substation
  • Toshka 220/66/22/11 kV Substation
  • Samalut I & II: 500/220/11 kV Substation
  • New Suez 500 kV Substation
  • Wadi Hoff 220/66/11/6.6 kV Substation
  • Twenty 66 kV Substations with Rural Electrification Authority (REA)


Electrical Utility Automation


Scope of Work:
Sales, Supply, Installation, Engineering, Commissioning, Project Management and Service
    HV & MV Substation Automation, Power Plant Automation
  • Safe and reliable operation
  • Operator Control, Sequential Control
  • Event & Fault Recording
  • Integrated Protection for Lines, Transformers and Bus bars
  • Turbine Control, Combustion Optimization and Boiler Protection
    Network Control Systems (S.P.I.D.E.R. SCADA)
  • Monitoring & Control, Event, Alarm and Fault Lists
  • Sequence of Events, Historical Trends, Calculations and Reports
  • Batch Processing (Predefined Jobs), Topology Functions
  • System Diagnostics, EMS, DMS and other SW Applications

Last edited 2007-06-14
egabb102 18b08c29271aa8a5c12571ed00304fcc